Descrizione

OPC Unified Architecture (OPC UA) is a manufacturer-independent communication protocol for automation applications in industry. It enables end-to-end communication from individual sensors and actuators to the ERP system or the cloud.

B&R has been relying on OPC UA for years and is an active member of various OPC Foundation working groups. Find out more about the solutions and products B&R offers with OPC UA.

Configuring OPC UA devices and assigning access rights in B&R's Automation Studio engineering environment is completed with just a few clicks. PLCopen function blocks are used to implement OPC UA functions in an automation project.

Learning objectives and content

  • Basics, advantages and possibilities of OPC UA
  • Establishing a client connection to an OPC UA server
  • Integrating OPC UA devices in Automation Studio
  • Commissioning an Automation Runtime OPC UA server
  • Configuring the user role system
  • Configuring the publisher/subscriber architecture
  • Using the OPC UA library
  • Handling certificates
  • Using service and diagnostics options

Documents provided

TM980 – OPC UA Grundlagen und Anwendung

Codice prodotto

SEM980.1

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Eggelsberg
B&R Strasse
5142 Eggelsberg
Austria

Organizzatore

Automation Academy
B&R Strasse
5142 Eggelsberg
Austria

Telefono:
+437748/6586-0

Ulteriori informazioni

Da: 09/03/2026
Inizio: 09:00


A: 09/03/2026
Fine: 16:30


Stato della prenotazione:
Durata: 7 Ore

Lingua: Tedesco