Series
8LVA
Highest possible dynamics and performance
The motors in the 8LVA series offer the user the greatest possible freedom in machine design through maximum power density.
- High overload capability and low cogging
- Power range up to 1 kW for 80 VDC and 320 VDC DC bus voltage
- Self-locking connector system
- Robust, industrial-strength connector with optimal EMC shielding
- 300° rotatable built-in double angular connector and single-cable solution (hybrid)
8WSA
High-precision synchronization and precise positioning
The motors of the 8WSA series make it possible to implement servo applications that require high-precision synchronization and precise positioning in the smallest of spaces.
- Ultra compact and highly dynamic
- Power range from 7 to 205 watts for 60 VDC DC bus voltage
- Robust industrial connectors with optimal EMC shielding
- Pre-assembled hybrid motor cable permanently connected to the motor
- Size 4 (ø 40 mm) optionally available in hygienic design with IP69K protection