Our Secure Remote Maintenance solution makes it easy to service plants and machinery anywhere in the world from your office or on the go. Quickly respond to unforeseen problems and accelerate machine commissioning to maximize your system's availability and productivity.
Secure Remote Maintenance: fast, easy and secure

Service anywhere in the world
Offer service and maintenance of your machines to customers all over the world, or simply keep an eye on your own assets. With B&R's solution, service technicians and engineers can access machines from anywhere in the world to retrieve logbook entries, application data and much more. Technicians can quickly service multiple plants and machines to minimize downtime without costly travel time in between.
State-of-the-art security
Data is transferred securely between the SiteManager on the machine and a remote GateManager using an encrypted, certificate-protected VPN connection. The SiteManager's integrated firewall provides additional protection.
Access rights to the machine by service technicians is governed by GateManager and its integrated machine pool management system. Remote access can also be enabled explicitly using a key switch, which can be connected to the SiteManager's inputs and outputs.


Easy to use
Secure Remote Maintenance from B&R is easy to use. You don't need to be an IT specialist to set it up, either. Access rights to the machine are managed intuitively in the GateManager via drag and drop. Using B&R's SiteManager also saves time and money, since it only needs to be configured once for use on different machines.
Additional advantages with Automation Studio
Like all other B&R hardware, the SiteManager can be configured in our Automation Studio software. That means there is no additional configuration required upon delivery, so the machine can be commissioned even faster.
In line with major standards
Secure Remote Maintenance complies with major IT and security standards. There's no need for additional open ports, so it is easy to implement in your company network.

Pick the perfect remote maintenance solution for you
B&R's Secure Remote Maintenance components can be combined as needed. Put together the remote maintenance solution that works best for you.
GateManager
SiteManager
LinkManager
Starter Packages
Antennas
Terminal blocks
In addition to the general user's manual for Secure Remote Maintenance, additional documentation about the individual products and use cases is also available.
Some documents contain links or instructions for software downloads from the Secomea website. These are not permitted to be used; the download MUST ALWAYS be from the B&R website.
Additional documents
Additional documents
GateManager Dokumentation
GateManager 8250 Setup Guide - Red Hat Enterprise Linux
GateManager 8250 Setup Guide - Debian
Setup Guide Postfix SMTP Relay
How to migrate from a GM4250/4260/9250 to GM8250
Enabling and working with Usage Statistics on GateManager
Getting Started GateManager PREMIUM Domain Administration
GateManager model 4250 & 4260 Installation and Configuration guide
SiteManager Dokumentation
LinkManager Dokumentation
Application Notes
Application Note SiteManager Web Proxy Relay for voice and WEB traffic
Application Note NTP server access via SiteManager
Application Note Working with SiteManager SMS and Email Alerts
Application Note Using SiteManager as Web Proxy And/or Mail Relay Server
Logging via SiteManager EasyTunnel Client - Deployment Overview
Configuring SMS Gateways on GateManager
Trouble Shooting SiteManager to GateManager access via a corporate Intranet
Remote Access Solution - Best Practice Security Guidelines
Setting up 'Tunnel Agent' on a SiteManager aka 'Auto Subnet Agent'
Using the Custom > Forwarding and Routing (Scada) agents on SiteManager
Adding additional services to an existing SiteManager Agent (FTP and Web)