Perfect and consistent hygienic design - Stainless steel - Operator panels
In addition to standard operator panels, B&R also offers devices that meet the requirements unique to specific industries.
Especially in the beverage, foodstuffs, pharmaceutical and packaging industries, systems must meet stringent requirements with respect to hygiene, robustness and reliability. The special construction of B&R's products ensures that they do.
B&R stainless steel panels feature a hygienic design and use especially resistant materials such as smooth stainless steel, a high-quality polyester overlay and special sealing materials.
Highlights
- Stainless steel material 1.4301, smoothed surface
- IP69K protection (front)
- Projected capacitive multi-touch or analog resistive single-touch screens
- Displays from 15" XGA to 24" Full HD
- Shatter protection
- Glove operation possible
- Unique sealing system eliminates gaps
- Swing arm - Flexible installation on top or bottom
- Connections for DVI, SDL, SDL3, SDL4, Panel PC
Panels
Link modules
Accessories

Documentation
Touch screen - Swing arm panels - Safe and intuitive
The stainless steel swing arm panels are equipped with multi-touch or single-touch screens. These are easy and intuitive to use. Operational security is increased by ensuring that only sensible options are displayed on the screen. As a result, the possibility of error is kept to a minimum. The application determines which operating states are available for selection. This helps the user confidently navigate step-by-step through more complex procedures. The touch screens themselves have a smooth surface so that their integration in the operator panel allows them to continue meeting strict hygienic requirements.
The dimensions of the Automation Panels were designed to make it especially sleek. This means that additional handles are not necessary. A protected rear USB interface is a standard feature. A standard swing arm system can also be installed there.


Illuminated ring keys
All integrated B&R illuminated ring keys can be illuminated in several colors and individually labeled with symbols, numbers or text.
Customized design
The hygienically designed panels can be specifically and individually adapted to meet all of these challenges.
Their external appearance can also be designed per customer request using B&R Panel Designer.
Diagonal | Resolution | Touch screen | Illuminated ring keys | RFID | Emergency stop |
|---|---|---|---|---|---|
15" | XGA | Analog resistive | No | No | No |
15.6" | HD | Projected capacitive | Yes | Yes | Yes |
18.5" | HD | Projected capacitive | No | No | No |
18.5" | HD | Projected capacitive | Yes | Yes | Yes |
19" | SXGA | Analog resistive | No | No | No |
21.5" | Full HD | Projected capacitive | Yes | Yes | Yes |
24" | Full HD | Projected capacitive | No | No | No |