Motor 8LS | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 2) | Assembled specifically for inverter modules | |||
Type | Type | Connector size | ||||
Power connection | speedtec | Size 1.0 | 8BCMxxxx.1011A-0 1) | 0.75 mm² | 8BVI0014* 8BVI0028* 8BVI0055* 8BVI0110* 8BVI0220* 8BVI0330* | |
8BCMxxxx.1111A-0 1) | 1.5 mm² | |||||
8BCMxxxx.1312A-0 1) | 4 mm² | |||||
Size 1.5 | 8BCMxxxx.1322A-0 1) | |||||
8BCMxxxx.1523A-0 1) | 10 mm² | 8BVI0440* | ||||
8BCMxxxx.1525B-0 1) | 8BVI0660* 8BVI0880* 8BVI1650* | |||||
8BCMxxxx.1625B-0 1) | 16 mm² | 8BVI0660* 8BVI0880* 8BVI1650* | ||||
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8BCExxxx.1111A-0 1) | --- | --- |
EnDat 2.2 | Series 615 | ---- | 8BCFxxxx.1221B-0 1) | |||
Resolver | speedtec | Size 1.0 | 8BCRxxxx.1111A-0 1) | |||
Hybrid connection 3) 4) | speedtec | Size 1.0 | 8BCHxxxx.1111A-0 1) | 1.5 mm² | 8BVI0014* 8BVI0028* 8BVI0055* 8BVI0110* 8BVI0220* 8BVI0330* 8BVI0440* | |
8BCHxxxx.1312A-0 1) | 4 mm² | |||||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |
| 3) | The hybrid connector combines the motor and encoders connections into one built-in connector. |
| 4) | Not valid for 8LSN. |
Motor 8JS | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 2) | Assembled specifically for inverter modules | |||
Type | Type | Connector size | ||||
Power connection | speedtec | Size 1.0 | 8BCMxxxx.1011A-0 1) | 0.75 mm² | 8BVI0014* 8BVI0028* 8BVI0055* 8BVI0110* 8BVI0220* 8BVI0330* | |
8BCMxxxx.1111A-0 1) | 1.5 mm² | |||||
8BCMxxxx.1312A-0 1) | 4 mm² | |||||
Size 1.5 | 8BCMxxxx.1322A-0 | |||||
8BCMxxxx.1523A-0 1) | 10 mm² | 8BVI0440* | ||||
8BCMxxxx.1525B-0 1) | 8BVI0660* 8BVI0880* 8BVI1650* | |||||
8BCMxxxx.1625B-0 1) | 16 mm² | 8BVI0660* 8BVI0880* 8BVI1650* | ||||
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8BCExxxx.1111A-0 1) | --- | --- |
Resolver | 8BCRxxxx.1111A-0 1) | |||||
Hybrid connector 3) | Size 1.0 | 8BCHxxxx.5221A-0 1) | 2.5 mm² | 8BVI0014* 8BVI0028* 8BVI0055* 8BVI0110* 8BVI0220* 8BVI0330* 8BVI0440* | ||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |
| 3) | Only for 8JSB motors. |
Motor 8KS | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 3) | Assembled specifically for inverter modules 2) | |||
Type | Type | Connector size | ||||
Power connection | Terminal box | --- | 8CMxxx.10-5 2) | 10 mm² | --- | |
8CMxxx.12-8 2) | 35 mm² | |||||
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8BCExxxx.1111A-0 1) | --- | --- |
EnDat 2.2 | Series 615 | --- | 8BCFxxxx.1221B-0 1) | |||
Resolver | speedtec | Size 1.0 | 8BCRxxxx.1111A-0 1) | |||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | Not pre-assembled. The cable must be adapted to the power connection by the customer. |
| 3) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |
Motor 8LT | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 2) | Assembled specifically for inverter modules | |||
Type | Type | Connector size | ||||
Power connection | speedtec | Size 1.0 | 8BCMxxxx.1011A-0 1) | 0.75 mm² | 8BVI0014* 8BVI0028* 8BVI0055* 8BVI0110* 8BVI0220* 8BVI0330* | |
8BCMxxxx.1111A-0 1) | 1.5 mm² | |||||
8BCMxxxx.1312A-0 1) | 4 mm² | |||||
Size 1.5 | 8BCMxxxx.1322A-0 1) | |||||
8BCMxxxx.1523A-0 1) | 10 mm² | 8BVI0440* | ||||
8BCMxxxx.1525B-0 1) | 8BVI0660* 8BVI0880* 8BVI1650* | |||||
8BCMxxxx.1625B-0 1) | 16 mm² | 8BVI0660* 8BVI0880* 8BVI1650* | ||||
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8BCExxxx.1111A-0 1) | --- | --- |
EnDat 2.2 | Series 615 | --- | 8BCFxxxx.1221B-0 1) | |||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |