For a full description of the package-based license model, Click Here
To return to the mapp Axis main page, Click Here
Starter |
|---|
|
Free |
Premium |
|---|
|
Recommended |
Ultimate |
|---|
|
Starter vs Premium Package vs Ultimate Package
Starter | Premium | Ultimate | |
|---|---|---|---|
Maximum 3 axes (regardless of axis type, excluding non-B&R DS402) | ✓ | ||
Unlimited axes (regardless of type) | ✓ | ✓ | |
Any motion that does not involve synchronous motion | ✓ | ✓ | ✓ |
Absolute, relative, speed and torque controlled movement | ✓ | ✓ | ✓ |
Standard drive controller functionality (position, velocity, & current controllers), including feed forward control (velocity and torque) | ✓ | ✓ | ✓ |
Unlimited number of axes (regardless of axis type) | - | ✓ | ✓ |
Axis couplings | - | ✓ | ✓ |
Backlash compensation | - | ✓ | ✓ |
Encoderless control | - | ✓ | ✓ |
Repetitive control | - | ✓ | ✓ |
ISQ ripple | - | ✓ | ✓ |
Administrative axis groups | - | ✓ | ✓ |
reACTION | - | - | ✓ |
Model-based control | - | - | ✓ |
Future advanced functionalities | - | - | ✓ |