Material Number Description
6ACCMA11.0100-000 FT50/FT51 VESA bracket
6PM.AC.CLP-100 100x retaining clips for Power Panel T-Series mobile
6PM.AC.PAN-050 T50 mobile 5 inch, panel installation set
6PM.AC.PAN-070 T50 mobile 7 inch, panel installation set
6PM.AC.PAN-101 T50 mobile 10.1 inch, panel installation set
6PM.AC.RAM-001 RAM installation set 1 inch B-ball, diamond plate for panel, including screws, short connecting arm, round base plate, suitable for T50 mobile 5", 7"
6PM.AC.RAM-002 RAM installation set 1.5 inch, C-ball, diamond plate for panel, including screws, medium connecting arm, round base plate, suitable for T50 mobile 5", 7", 10.1"
X90AC-RP-SC-00 X90 service access cap replacement part set 1x silicone profile gasket, orange 1x silicone profile gasket, yellow 1x service access cap with ejection function

Wybierz kraj i język

B&R Logo