All Automation Panel devices are connected to the Automation PCs via the Smart Display Link, which transfers all communication channels via a single cable – from display and touch screen information to function key and LED data. A remote USB port is also available on the keyboard.

  • Highlights
  • Smart Display Link
  • Only one cable needed to transfer display, touch, matrix key, LED, USB and service data
  • Dual independent display
  • Distances up to 40 m per segment
  • Can be combined with Automation Panel 900

Wybierz kraj i język

B&R Logo