Modular drive system
The new drive generation from B&R provides a universal solution for automation tasks in machine manufacturing. A new milestone on the path to "Perfection in Automation".
Inverter modules (single-axis modules)
Inverter modules, SafeMOTION (single-axis modules)
Inverter modules (two-axis modules)
Inverter modules, SafeMOTION (two-axis modules)
ACOPOSmulti SafeMOTION inverter module
Existing B&R safety components – X20 SafeIO modules, SafeLOGIC controllers and the SafeDESIGNER toolset in Automation Studio – has been enhanced with the addition of ACOPOSmulti SafeMOTION inverter modules with integrated safety technology. All B&R "Integrated Safety Technology" products are optimized to work together. This results in highly effective integrated safety technology application solutions with maximum cost savings.
ACOPOSmulti SafeMOTION inverter modules are available for EnDat 2.2 and SinCos encoder systems.
Additional information
openSAFETY sets technical standards
Although there are many new approaches to safe fieldbus systems, most of them are restricted by proprietary standards and sluggish response times. The B&R safety system – including its ACOPOSmotor SafeMOTION modules – takes a different approach by implementing openSAFETY across the board. This approach allows integrated safety functions such as Safely Limited Speed to be activated directly over the network instead of having to wire these types of safety-related signals to the drive.
Information is collected directly from its source via safe digital inputs and outputs before being distributed to the respective sensors and actuators – in this case, the drive with integrated safety functions – via a safe CPU, the SafeLOGIC controller. Connecting over a POWERLINK network makes it easy to achieve the best possible communication between the SafeLOGIC controller and the standard controller for non safety-related program engineering.
Short cycle times
Cycle times of 800 µs are achieved on ACOPOSmulti SafeMOTION inverter modules while still satisfying SIL 3 requirements.
Modular, expandable system
Because not all drives and axes in a production machine are safety-related, ACOPOSmulti inverter modules are offered both with and without integrated safety functionality (SafeMOTION). This makes it possible to combine safe and non-safe axes in an application as needed.
Safety functions
The following EN 61800-5-2 safety functions are integrated in the drive through the use of ACOPOSmulti SafeMOTION inverter modules and because this component is implemented in the B&R safety system. Additionally, the Safe speed, Safe position and Safe machine options are also provided for the SafeLOGIC. This means that safety functions can be combined in an application as needed.
STO STO1 SOS SS1 SS2 SLS SMS SDI SLI SLA SBC SLP SMP Safe Homing SBT RSP
Safe state
Safe state
In safety-related systems, potentially dangerous situations are simply not permitted, even if an error occurs. This is ensured by a two-channel hardware and firmware structure as well as by the system architecture.
The failsafe principle is applied here. In the event of an error, torque and power are switched off on the drive.
Safe speed and Safe position
Safe speed and Safe position
If an EnDat 2.2 safety encoder or a SinCos encoder is installed in a system, then the SafeLOGIC controller can request the current speed and position of the motor encoder over the safe network and use that information as an input signal in the safe application. The signal achieves SIL 2 with an EnDat 2.2 safety encoder and max. SIL 3 with a SinCos encoder (depending on the encoder used) as defined in EN 61508.
Safe machine options
Safe machine options
The parameters for the SafeMOTION module are set in SafeDESIGNER and transferred to the SafeLOGIC controller together with the safety application. From there, they are transferred to the SafeMOTION module.
The safe machine options are available so the parameters can be configured without using SafeDESIGNER. This makes it possible to modify the parameters of the SafeMOTION module from the standard application. The safe machine options are transferred from the standard application to the SafeLOGIC controller and stored there permanently.
Encoder
EnDat 2.2 safety encoders or SinCos measuring instruments are used to safely determine and evaluate the position or speed of the motor. Because they determine the position redundantly, they satisfy SIL 3 requirements (depending on the encoder used).
A measuring instrument list with the measuring instruments that have been tested and approved by B&R for ACOPOSmulti SafeMOTION Endat 2.2 / SinCos is also available in the Download section.
This list contains the encoders that have been tested for safe evaluation of ACOPOSmulti SafeMOTION EnDat 2.2 inverter modules and ACOPOS P3 SafeMOTION servo drives from B&R and are therefore approved by B&R for use.
Manufacturer | Name | Vendor ID | Description | B&R | Achievable | Mission time |
|---|---|---|---|---|---|---|
Heidenhain | ECN 1325 FS EnDat22 | 678919-12 678919-03 678919-53 1178026-03 | EnDat 2.2 single-turn, 2048-line Mounted optical rotary encoder | S0/D0 | SIL 2 | 20 years |
Heidenhain | EQN 1337 FS EnDat22 | 678921-02 677921-03 678921-53 1327453-04 | EnDat 2.2 multi-turn, 2048-line, 4096 revolutions Mounted optical rotary encoder | S1/D1 | SIL 2 | 20 years |
Heidenhain | ECN 1123 FS EnDat22 | 640745-01 743586-01 743586-51 | EnDat 2.2 single-turn, 512-line Mounted optical rotary encoder | S4/D4 | SIL 2 | 20 years |
Heidenhain | EQN 1135 FS EnDat22 | 640746-01 743587-01 743587-51 | EnDat 2.2 multi-turn, 512-line, 4096 revolutions Mounted optical rotary encoder | S5/D5 | SIL 2 | 20 years |
Heidenhain | ECI 1319 FS EnDat22 | 810661-02 810661-04 810661-05 | EnDat 2.2 single-turn, 16-line Mounted inductive rotary encoder | SA/DA | SIL 2 | 20 years |
Heidenhain | EQI 1331 FS EnDat22 | 810662-03 807100-01 810662-04 810662-05 | EnDat 2.2 multi-turn, 16-line, 4096 revolutions | SB/DB | SIL 2 | 20 years |
Heidenhain | ECI 1119 FS EnDat22 | 826930-01 826930-02 826930-51 | EnDat 2.2 single-turn, 16-line Mounted inductive rotary encoder | S8/D8 | SIL 2 | 20 years |
Heidenhain | ECI 1119 FS EnDat22 | 826930-52 | EnDat 2.2 single-turn, 16-line Mounted inductive rotary encoder | B8/Z8 | SIL 2 | 20 years |
Heidenhain | ECI 4010 FS EnDat22 | 1101181-01 1130175-02 | EnDat 2.2 single-turn, Angular measuring instrument inductive | DC | SIL 2 | 20 years |
Heidenhain | EQI 1131 FS EnDat22 | 826933-12 826980-01 | EnDat 2.2 multi-turn, 16-line, 4096 revolutions Mounted inductive rotary encoder | S9/D9 | SIL 2 | 20 years |
Heidenhain | EQI 1131 FS EnDat22 | 826980-02 826980-52 | EnDat 2.2 multi-turn, 16-line, 4096 revolutions Mounted inductive rotary encoder | B9/Z9 | SIL 2 | 20 years |
Heidenhain | LC415-570 | 89674-11 | EnDat 2.2 20 µm grating period | - | SIL 2 | 20 years |
Heidenhain | RCN 2310 | 667789-01 | EnDat 2.2 single-turn, Angular measuring instrument Optical | - | SIL 2 | 20 years |
Heidenhain | RCN 8310 | 667601-01 | EnDat 2.2 single-turn, Angular measuring instrument Optical | - | SIL 2 | 20 years |
Heidenhain | RCN 8510 | 667595-01 | EnDat 2.2 single-turn, Angular measuring instrument Optical | - | SIL 2 | 20 years |
AMO | LMKA | 1211910 - xx | AMO EnDat 2.2 | - | SIL 2 | 20 years |
AMO | WMKA | 1211927 - xx | AMO EnDat 2.2 | - | SIL 2 | 20 years |
The following SinCos measuring instruments have been tested with respect to their safety requirements and their suitability for use with ACOPOSmulti SafeMOTION SinCos inverter modules:
Manufacturer | Name | Vendor ID | Description | B&R | Achievable | Mission time |
|---|---|---|---|---|---|---|
Heidenhain | ECN1313 EnDat01 | 586 640-11 586 640-51 | EnDat single-turn, 512-line | E0 | SIL 2 | 20 years |
Heidenhain | EQN 1325 EnDat01 | 586 654-05 586 654-55 827039-55 | EnDat multi-turn, 512-line, 4096 revolutions | E1 | SIL 2 | 20 years |
Heidenhain | ECI 1317 EnDat01 | 623 042-07 623 042-52 | EnDat single-turn, (inductive), 32-line | E2 | Not suitable | --- |
Heidenhain | EQI 1329 EnDat01 | 623 079-14 623 079-61 | EnDat single-turn, (inductive), 32-line, 4096 revolutions | E3 | Not suitable | --- |
Heidenhain | ECN 1113 EnDat01 | 606 684-01 606 684-P1 803427-01 | EnDat single-turn, 512-line | E4 | SIL 2 | 20 years |
Heidenhain | EQN 1125 EnDat01 | 606 689-13 606 689-16 803427-01 | EnDat multi-turn, 512-line, 4096 revolutions | E5 | SIL 2 | 20 years |
Heidenhain | ECN 1313 EnDat01 | 586 643-03 768295-03 768295-11 | EnDat single-turn, 2048-line | E6 | SIL 2 | 20 years |
Heidenhain | EQN 1325 EnDat01 | 586 653-06 586653-09 827039-06 | EnDat multi-turn, 2048-line, 4096 revolutions | E7 | SIL 2 | 20 years |
Heidenhain | ECI 1118 EnDat01 | 622 503-01 622503-03 | EnDat single-turn, (inductive), 16-line | E8 | Not suitable | --- |
Heidenhain | EQI 1130 EnDat01 | 598 412-03 598412-05 | EnDat single-turn, (inductive), 16-line, 4096 revolutions | E9 | Not suitable | --- |
Heidenhain | ECI 1319 EnDat01 | 623 042-04 623 042-54 811 811-52 811 811-54 | EnDat single-turn, (inductive), 32-line | EA | Not suitable | --- |
Heidenhain | EQI 1331 EnDat01 | 623 079-08 623 079-58 811 814-52 811 814-59 | EnDat single-turn, (inductive), 32-line, 4096 revolutions | EB | Not suitable | --- |
AMO | LMKA | LMKA-x3100.x0x-x, x-Sxx | Absolute length measuring system SSI + 1 Vss | - | SIL 2 | 20 years |
Pepperl+Fuchs | RVS58S | RVS58S-xxxxxxxxZ | SinCos rotary encoder 1 Vss 1024-/2048-line | - | SIL 3 | 20 years |
Kübler | Sendix 5863 SIL/ 5883 SIL | 8.5863SIL.1xxx.xx2x | Multi-turn rotary encoder SSI/BISS + 1 Vss 2048-line | - | SIL 3 | 20 years |