B&R offers an array of accessories to help you make the most of your vision system – including C-mount lenses, mounting hardware and hybrid cables in various lengths.

One cable is enough

B&R cameras are connected using only a single cable. The hybrid cable with a y-coded M12 connector provides the camera with power, transmits triggers with microsecond precision and handles communication with the machine network. These tasks typically require two or three separate cables. B&R hybrid cables can also be used to connect additional cameras and Smart Lights in a daisy-chain series.

C-mount lenses

In addition to the integrated fixed focal length lenses, B&R's machine vision portfolio also includes five C-mount lenses that cover a wide range of focal lengths from 12 to 50 mm. The lenses are specially optimized for the image sensors used to achieve maximum resolving capacity for optimal imaging performance. In addition, they offer an excellent price/performance ratio.

The lenses have exceptionally low distortion and high detail contrast (modulation transfer function – MTF). This enables high resolution all the way to the edges of the image. A special cover is available for the C-mount lenses to retain the IP protection. The integrated lenses have electronic focus adjustment and are available in focal lengths from 4.6 to 25 mm.

  • Highlights
  • Optimized for B&R cameras
  • Large range of focal lengths
  • Excellent price/performance ratio
B&R has optimized its lenses so that light is concentrated precisely at the focal point. This results in high contrast and resolution for the smallest details in the image.
B&R offers five C-mount lenses that cover a wide range of focal lengths from 12 to 50 mm.

Lenses
Installation accessories
Cable accessories
Cables

Wybierz kraj i język

B&R Logo