| Configuration steps | | | |
|---|
1) | Determine the cooling method | Standard cooling (wall mounting) | Feed-through cooling (feed-through mounting) | Oil / water cooling (cold-plate mounting) |
2) | Define and check supply voltage range and mains type | Determine the supply voltage range | Determine the supply voltage range | Determine the supply voltage range |
3) | Select the ACOPOSmulti inverter modules according to application requirements | Single-axis modules 8BVI0014HWSx.000-1 8BVI0028HWSx.000-1 8BVI0055HWSx.000-1 8BVI0110HWSx.000-1 8BVI0220HWSx.000-1 8BVI0440HWSx.000-1 8BVI0880HWSx.000-1
Dual-axis modules 8BVI0014HWDx.000-1 8BVI0028HWDx.000-1 8BVI0055HWDx.000-1 8BVI0110HWDx.000-1 8BVI0220HWDx.000-1 | Single-axis modules 8BVI0014HCSx.000-1 8BVI0028HCSx.000-1 8BVI0055HCSx.000-1 8BVI0110HCSx.000-1 8BVI0220HCSx.000-1 8BVI0440HCSx.000-1 8BVI0880HCSx.000-1 8BVI1650HCSx.000-1
Dual-axis modules 8BVI0014HCDx.000-1 8BVI0028HCDx.000-1 8BVI0055HCDx.000-1 8BVI0110HCDx.000-1 8BVI0220HCDx.000-1 | Single-axis modules 8BVI0014HCSx.000-1 8BVI0028HCSx.000-1 8BVI0055HCSx.000-1 8BVI0110HCSx.000-1 8BVI0220HCSx.000-1 8BVI0440HCSx.000-1 8BVI0880HCSx.000-1 8BVI1650HCSx.000-1
Dual-axis modules 8BVI0014HCDx.000-1 8BVI0028HCDx.000-1 8BVI0055HCDx.000-1 8BVI0110HCDx.000-1 8BVI0220HCDx.000-1 |
4) | Select the ACOPOSmulti plug-in modules for motor encoder and external axis encoder according to the application requirements | 8BAC0120.000-1 8BAC0120.001-1 8BAC0121.000-1 8BAC0122.000-1 8BAC0123.000-1 8BAC0123.001-1 8BAC0123.002.1 8BAC0124.000-1 8BAC0130.000-1 8BAC0130.001-1 8BAC0132.000-1 | 8BAC0120.000-1 8BAC0120.001-1 8BAC0121.000-1 8BAC0122.000-1 8BAC0123.000-1 8BAC0123.001-1 8BAC0123.002.1 8BAC0124.000-1 8BAC0130.000-1 8BAC0130.001-1 8BAC0132.000-1 | 8BAC0120.000-1 8BAC0120.001-1 8BAC0121.000-1 8BAC0122.000-1 8BAC0123.000-1 8BAC0123.001-1 8BAC0123.002.1 8BAC0124.000-1 8BAC0130.000-1 8BAC0130.001-1 8BAC0132.000-1 |
5) | If the ACOPOSmulti drive system should be expandable: Determine the number of optional slots on the mounting plate for other ACOPOSmulti modules | Specify optional and reserve slots | Specify optional and reserve slots | Specify optional and reserve slots |
6) | Select ACOPOSmulti power supply modules according to the application requirements (active/passive power supply module) based on the total power of the ACOPOSmulti inverter modules needed (derating information must be taken into consideration if the supply voltage < 3 x 400 VAC) | Passive power supply modules 8B0P0220HW00.000-1 8B0P0440HW00.000-1
Passive line filter 8B0F0300H000.000-1 8BVF0550H000.000-1
Active power supply modules 8BVP0220HW00.000-1 8BVP0440HW00.000-1 8BVP0880HW00.000-1
Line filter 8BVF0220H000.000-1 8BVF0440H000.001-2 8BVF0880H000.000-1
Regeneration chokes 8BVR0220H000.100-1 8BVR0440H000.100-1 8BVR0880H000.100-1 | Passive power supply modules 8B0P0220HW00.000-1 8B0P0440HW00.000-1
Passive line filter 8B0F0300H000.000-1 8BVF0550H000.000-1
Active power supply modules 8BVP0220HC00.000-1 8BVP0440HC00.000-1 8BVP0880HC00.000-1
Line filter 8BVF0220H000.000-1 8BVF0440H000.001-2 8BVF0880H000.000-1
Regeneration chokes 8BVR0220H000.100-1 8BVR0440H000.100-1 8BVR0880H000.100-1 | Passive power supply modules 8B0P0220HW00.000-1 8B0P0440HW00.000-1
Passive line filter 8B0F0300H000.000-1 8BVF0550H000.000-1
Active power supply modules 8BVP0220HC00.000-1 8BVP0440HC00.000-1 8BVP0880HC00.000-1
Line filter 8BVF0220H000.000-1 8BVF0440H000.001-2 8BVF0880H000.000-1
Regeneration chokes 8BVR0220H000.100-1 8BVR0440H000.100-1 8BVR0880H000.100-1 |
7) | Check the maximum chargeable DC bus capacitance | Checking DC bus capacitance | Checking DC bus capacitance | Checking DC bus capacitance |
8) | Select the ACOPOSmulti auxiliary supply module based on the total power required for the 24 VDC supply of the selected ACOPOSmulti module, ACOPOSmulti plug-in modules as well as the peripheral supply (e.g. PLC, actuators, motor holding brakes, sensors) | Internal 24 V 8B0C0160HW00.000-1 8B0C0320HW00.000-1
24 V internal, 24 V external 8B0C0160HW00.001-1 8B0C0320HW00.002-1
Internal 24 V, external 24 V, external 24 V feed 8B0C0320HW00.00A-1
External 42 V 8B0C0160HW00.A01-1 | Internal 24 V 8B0C0160HC00.000-1 8B0C0320HC00.000-1
24 V internal, 24 V external 8B0C0160HC00.001-1 8B0C0320HC00.002-1
Internal 24 V, external 24 V, external 24 V feed 8B0C0320HC00.00A-1
External 42 V 8B0C0160HC00.A01-1 | Internal 24 V 8B0C0160HC00.000-1 8B0C0320HC00.000-1
24 V internal, 24 V external 8B0C0160HC00.001-1 8B0C0320HC00.002-1
Internal 24 V, external 24 V, external 24 V feed 8B0C0320HC00.00A-1
External 42 V 8B0C0160HC00.A01-1 |
9) | Determine the total number of slots by adding the width units of all selected ACOPOSmulti modules (including optional slots) | Determine width units | Determine width units | Determine width units |
10) | Select the ACOPOSmulti mounting plate according to the total number of slots required and specified cooling method | 8B0M0040HW00.000-1 8B0M0050HW00.000-1 8B0M0060HW00.000-1 8B0M0070HW00.000-1 8B0M0080HW00.000-1 8B0M0090HW00.000-1 8B0M0100HW00.000-1 8B0M0110HW00.000-1 8B0M0120HW00.000-1 8B0M0140HW00.000-1 8B0M0140HW00.000-1 8B0M0150HW00.000-1 8B0M0160HW00.000-1 8B0M0170HW00.000-1 8B0M0180HW00.000-1 8B0M0190HW00.000-1 8B0M0200HW00.000-1 8B0M0210HW00.000-1 8B0M0220HW00.000-1 8B0M0230HW00.000-1 8B0M0240HW00.000-1 8B0M0250HW00.000-1 8B0M0260HW00.000-1 8B0M0270HW00.000-1 | 8B0M0040HF00.000-1 8B0M0080HF00.000-1 8B0M0120HF00.000-1 8B0M0160HF00.000-1 8B0M0200HF00.000-1 | 8B0M0040HC00.000-1 8B0M0050HC00.000-1 8B0M0060HC00.000-1 8B0M0070HC00.000-1 8B0M0080HC00.000-1 8B0M0090HC00.000-1 8B0M0100HC00.000-1 8B0M0110HC00.000-1 8B0M0120HC00.000-1 8B0M0140HC00.000-1 8B0M0140HC00.000-1 8B0M0150HC00.000-1 8B0M0160HC00.000-1 8B0M0170HC00.000-1 8B0M0180HC00.000-1 8B0M0190HC00.000-1 8B0M0200HC00.000-1 8B0M0210HC00.000-1 8B0M0220HC00.000-1 8B0M0230HC00.000-1 8B0M0240HC00.000-1 8B0M0250HC00.000-1 8B0M0260HC00.000-1 8B0M0270HC00.000-1 |