Açıklama
Safe drive applications can be easily programmed using PLCopen-compatible function blocks from B&R with SafeDESIGNER in Automation Studio.
This allows the implementation of safety levels up to Cat. 4 / PL e / SIL 3.
This allows fixed wiring to be replaced by safe data transfer via the existing machine bus system. Flexibly configured or programmed safety behavior can be adapted optimally to various safety situations.
Safe Operating Stop, Safely Limited Speed and Safe Homing are important functions for a safe machine.
Learning objectives and content
- Operating principle of safe motion control
- Setting up and configuring safe axes
- SafeMOTION safety functions
- Using openSAFETY function blocks
- Integrated diagnostics functions in SafeDESIGNER
- Overview of homing modes
- Commissioning and maintenance
- Automation Help and user's manuals
Documents provided
![]() |
Ön koşullar
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
SEM515 – Automation Studio Training: Integrated safety technology with mapp Safety
Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain. Integrated safety technology offers the following benefits: See Product page for integrated safety technology
B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to create, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.
Learning objectives and content
- Introduction to "Smart Safe Reaction"
- mapp Safety concept
- Configuring the safety application in Automation Studio
- Configuring the safety application in SafeDESIGNER SafeDESIGNER is a feature in Automation Studio to create and configure safety applications.
- Safety principles
- Getting to know the safety functions
- Programming simple safety applications
- Integrating the safety application into the functional application
- Commissioning and testing a safety application
- Service and diagnostics of safety applications
Documents provided
![]() | TM515 - Programmierung und Inbetriebnahme von Sicherheitsapplikationen mit mapp Safety |
Model numarası
SEM545.2
Şimdi kayıt ol Fiyat bilgisi için lütfen satış temsilcinizle iletişime geçin.
Etkinlik konumu
B&R Ratingen
Oberhausener Straße
40472 Ratingen
Almanya
Organizatör
B&R Ratingen
Oberhausener Straße
40472 Ratingen
Almanya
Telefon:
+49 / 211 157 780 - 0
Ek bilgi
Kimden: 03/10/2026
Başla: 09:00
Kime: 03/11/2026
Son: 16:30
Rezervasyon durumu:
Süre:
2 Günler
Dil: Almanca