mapp 技术
mapp Safety
mapp Safety授权
mapp Safety授权
有关基于软件包的许可证模型的完整说明,
请单击此处
.
返回mapp Safety主页,
请单击此处
初级版
1个SafeDOMAIN
最多5个SafeNODE
选择SafeMOTION功能:STO、SS1、SBC
不需要许可证
免费
高级版
多个SafeDOMAIN
每个SafeDOMAIN最多280个SafeNODE
所有SafeMOTION功能
每个目标系统都需要许可证
推荐
旗舰版
包括所有高级版软件包功能
SafeROBOTICS
PROFIsafe网关
每个目标系统都需要许可证
组件和模块
物料号
描述
1TCMPSAFETY.10-01
License for mapp Safety "Premium" package. One license per target system is required. The package supports all essential functions without limitation in size or SafeMOTION range of functions, i.e. - Support of multiple SafeDOMAINs - Up to 280 SafeNODEs per SafeDOMAIN (e.g. SafeLOGIC controllers, SafeIO modules, SafeMOTION axes, openSAFETY 3rd-party devices) - Full SafeMOTION range of functions All essential technology libraries and functions are included. Only the following functions require the mapp Safety "Ultimate" license and are therefore NOT included in the mapp Safety "Premium" package: - SafeROBOTICS functions - PROFIsafe gateway functions - Customized functions Restrictions due to general system limits, caused for example by network or CPU performance of the products used, must be taken into account.
1TCMPSAFETY.20-01
License for mapp Safety "Ultimate" package, one license per target system is required. With the mapp Safety "Ultimate" package, the full range of functions of mapp Safety can be used without restriction, i.e. the following functions exclusive to "Ultimate" are also available in addition to the range of functions of the mapp Safety "Premium" package: - SafeROBOTICS functions - PROFIsafe gateway functions - Customized functions Restrictions due to general system limits, caused for example by network or CPU performance of the products used, must be taken into account.
产品
工业PC
HMI
控制系统
I/O系统
视觉系统
安全技术
运动控制
机电系统
机器人技术
移动自动化
网络和现场总线模块
工业物联网
过程控制系统
软件
自动化软件
Automation Studio
mapp 技术
mapp技术授权
mapp Cockpit
mapp Control
mapp Motion
mapp Services
mapp Safety
mapp View
mapp Vision
mapp 6D
Automation Runtime
Automation Net/PVI
远程维护
建模与仿真
操作系统
其它
效用 / 工具
附件
学习与教学材料
白皮书:自适应机器
请选择国家和语言
OK